You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. RV1078

Incremental encoder with solid shaft

RV1078

RV-1250-I05/N2

Incremental encoder with solid shaft

RV1078

RV-1250-I05/N2

Article no longer available - archive entry
  • ce
  • cruus
Product characteristics
Resolution 1250 resolution
Shaft design solid shaft
Shaft diameter [mm] 10
Electrical data
Operating voltage tolerance [%] 10
Operating voltage [V] 5 DC
Current consumption [mA] 150
Outputs
Electrical design TTL
Max. current load per output [mA] 20
Switching frequency [kHz] 300
Phase difference A and B [°] 90
Measuring/setting range
Resolution 1250 resolution
Operating conditions
Ambient temperature [°C] -30...100
Note on ambient temperature
for firmly laid cable: -30 °C
Storage temperature [°C] -30...100
Max. relative air humidity [%] 98
Protection IP 64
Tests / approvals
Shock resistance
100 g (6 ms)
Vibration resistance
10 g (55...2000 Hz)
Mechanical data
Dimensions [mm] Ø 58 / L = 46
Materials aluminium
Max. revolution, mechanical [U/min] 12000
Max. starting torque [Nm] 1
Reference temperature torque [°C] 20
Shaft design solid shaft
Shaft diameter [mm] 10
Shaft material
steel (1.4104)
Max. shaft load axial (at the shaft end) [N] 10
Max. shaft load radial (at the shaft end) [N] 20
Electrical connection
Cable: 2 m, PUR; radial
Diagrams and graphs
Pulse diagram
direction of rotation clockwise (looking at the shaft)