You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. RO1368

Incremental encoder with hollow shaft

RO1368

RO-5000-I05/N1U

Incremental encoder with hollow shaft

RO1368

RO-5000-I05/N1U

  • Defined pulse sequence for the reliable detection of rotational speeds
  • For precise position determination and linear measurement
  • Easy mounting directly on the shaft of the drive
  • Radial cable connection for use where space is restricted
  • Compact and robust housing
Article no longer available - archive entry
Alternative articles: RO3501 Product comparison: RO1368 / RO3501 When selecting an alternative article and accessories please note that technical data may differ!
  • ce
Product characteristics
Resolution 5000 resolution
Shaft design hollow shaft open to one side
Shaft diameter [mm] 12
Application
Function principle incremental
Electrical data
Operating voltage tolerance [%] 10
Operating voltage [V] 5 DC
Current consumption [mA] < 150
Outputs
Electrical design TTL
Max. current load per output [mA] 20
Switching frequency [kHz] 300
Phase difference A and B [°] 90
Measuring/setting range
Resolution 5000 resolution
Operating conditions
Ambient temperature [°C] -30...100
Note on ambient temperature
for firmly laid cable: -30 °C
Storage temperature [°C] -30...100
Max. relative air humidity [%] 98
Protection IP 64
Tests / approvals
Shock resistance
100 g (6 ms)
Vibration resistance
10 g (55...2000 Hz)
Mechanical data
Weight [g] 445
Dimensions [mm] Ø 58 / L = 35.5
Materials aluminium
Max. revolution, mechanical [U/min] 12000
Max. starting torque [Nm] 1
Reference temperature torque [°C] 20
Shaft design hollow shaft open to one side
Shaft diameter [mm] 12
Shaft fit H7
Shaft material
stainless steel
Installation depth of shaft [mm] 10
Max. axial shaft misalignment [mm] 1; (max. radial shaft alignment: ± 0,05 mm)
Electrical connection
Cable: 1 m, PUR; radial
Diagrams and graphs
Pulse diagram
direction of rotation clockwise (looking at the shaft)