- Products
- RA1001
Incremental encoder with hollow shaft
RA1001
RA-0010-I05/N2
Incremental encoder with hollow shaft
RA1001
RA-0010-I05/N2
Article no longer available - archive entry
Product characteristics
Resolution | 10 resolution |
---|---|
Shaft design | hollow shaft open to one side |
Shaft diameter [mm] | 6 |
Electrical data
Operating voltage tolerance [%] | 10 |
---|---|
Operating voltage [V] | 5 DC |
Current consumption [mA] | 150 |
Outputs
Electrical design | TTL |
---|---|
Max. current load per output [mA] | 20 |
Switching frequency [kHz] | 300 |
Phase difference A and B [°] | 90 |
Measuring/setting range
Resolution | 10 resolution |
---|
Operating conditions
Ambient temperature [°C] | -30...100 |
---|---|
Storage temperature [°C] | -30...80 |
Max. relative air humidity [%] | 98 |
Protection | IP 64 |
Tests / approvals
Shock resistance |
|
||
---|---|---|---|
Vibration resistance |
|
Mechanical data
Dimensions [mm] | Ø 42 / L = 32 | |
---|---|---|
Materials | aluminium | |
Max. revolution, mechanical [U/min] | 10000 | |
Max. starting torque [Nm] | 2.5 | |
Reference temperature torque [°C] | 20 | |
Shaft design | hollow shaft open to one side | |
Shaft diameter [mm] | 6 | |
Shaft fit | H7 | |
Shaft material |
|
|
Installation depth of shaft [mm] | 6...21 | |
Max. axial shaft misalignment [mm] | 0,5 |
Electrical connection
Cable: 2 m, PUR; radial, can also be used axially |
Diagrams and graphs
Pulse diagram
|
|
---|