You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. PY9293

Pressure sensor with display

PY9293

PN-025-RBR14-QFPKG/US/ /V

Pressure sensor with display

PY9293

PN-025-RBR14-QFPKG/US/ /V

  • Two switching outputs, one of which can be configured as diagnostic output
  • With long-term stability thanks to high overload protection
  • Lifespan of more than 100 million pressure cycles
  • Clearly visible 4-digit LED display
  • Diagnostic output to DESINA specification
Article no longer available - archive entry
Alternative articles: PN7093 Product comparison: PY9293 / PN7093 When selecting an alternative article and accessories please note that technical data may differ!
  • ce
  • ukca
Product characteristics
Number of inputs and outputs Number of digital outputs: 2
Measuring range
0...25 bar 0...363 psi 0...2.5 MPa
Process connection threaded connection G 1/4 internal thread
Application
Special feature Gold-plated contacts
Media liquids and gases
Medium temperature [°C] -25...80
Min. bursting pressure
350 bar 5075 psi 35 MPa
Pressure rating
150 bar 2175 psi 15 MPa
Type of pressure relative pressure
Electrical data
Operating voltage [V] 18...36 DC; (to SELV/PELV)
Current consumption [mA] < 50
Min. insulation resistance [MΩ] 100; (500 V DC)
Protection class III
Reverse polarity protection yes
Overvoltage protection yes; (< 40 V)
Power-on delay time [s] 0.3
Integrated watchdog yes
Inputs / outputs
Number of inputs and outputs Number of digital outputs: 2
Outputs
Total number of outputs 2
Output signal switching signal
Electrical design PNP/NPN
Number of digital outputs 2
Output function normally open / normally closed; (parameterisable)
Max. voltage drop switching output DC [V] 2
Permanent current rating of switching output DC [mA] 250
Switching frequency DC [Hz] < 170
Short-circuit protection yes
Type of short-circuit protection pulsed
Measuring/setting range
Measuring range
0...25 bar 0...363 psi 0...2.5 MPa
Set point SP
0.2...25 bar 4...362 psi 0.02...2.5 MPa
Reset point rP
0.1...24.9 bar 2...360 psi 0.01...2.49 MPa
In steps of
0.1 bar 2 psi 0.01 MPa
Accuracy / deviations
Switch point accuracy [% of the span] < ± 0,5
Repeatability [% of the span] < ± 0,1; (with temperature fluctuations < 10 K)
Characteristics deviation [% of the span] < ± 0,5; (linearity, incl. hysteresis and repeatability , limit value setting to DIN EN IEC 62828-1)
Hysteresis deviation [% of the span] < ± 0,25
Long-term stability [% of the span] < ± 0,05; (per 6 months)
Temperature coefficient zero point [% of the span / 10 K] 0,2; (-20...80 °C)
Temperature coefficient span [% of the span / 10 K] 0,2; (-20...80 °C)
Response times
Delay time programmable dS, dr [s] 0; 0,2...50
Software / programming
Parameter setting options hysteresis / window; normally open / normally closed; diagnostic function; switching logic; switch-on/switch-off delay; Damping; Display unit
Operating conditions
Ambient temperature [°C] -20...80
Storage temperature [°C] -40...100
Protection IP 65
Tests / approvals
EMC
EN 61000-4-2 ESD 4 kV CD / 8 kV AD
EN 61000-4-3 HF radiated 10 V/m
EN 61000-4-4 Burst 2 kV
EN 61000-4-5 Surge 0,5/1 kV
EN 61000-4-6 HF conducted 10 V
Shock resistance
DIN IEC 68-2-27 50 g (11 ms)
Vibration resistance
DIN IEC 68-2-6 20 g (10...2000 Hz)
Pressure Equipment Directive Sound engineering practice; can be used for group 2 fluids; group 1 fluids on request
Mechanical data
Weight [g] 260
Materials stainless steel (304/1.4301); stainless steel (316L/1.4404); PC; PBT; PEI; FKM; PTFE
Materials (wetted parts) stainless steel (303/1.4305); ceramics; FKM
Min. pressure cycles 100 million
Process connection threaded connection G 1/4 internal thread
Restrictor element integrated no (can be retrofitted)
Displays / operating elements
Display
Display unit 3 x LED, green
switching status 2 x LED, yellow
function display alphanumeric display, 4-digit
measured values alphanumeric display, 4-digit
Remarks
Pack quantity 1 pcs.
Electrical connection
Connector: 1 x M12; coding: A; Contacts: gold-plated