- Products
- PY7002
Product characteristics
Number of inputs and outputs | Number of digital outputs: 2 | ||
---|---|---|---|
Measuring range |
|
||
Measuring range [MPa] | 0...10 | ||
Process connection | flange internal thread:G 1/4; internal thread:M6 |
Application
Special feature | Gold-plated contacts | ||
---|---|---|---|
Design | with flange adapter | ||
Media | liquids and gases | ||
Conditionally suitable for | use in gases at pressures > 25 bar only on request | ||
Medium temperature [°C] | -25...80 | ||
Min. bursting pressure |
|
||
Min. bursting pressure [MPa] | 65 | ||
Pressure rating |
|
||
Pressure rating [MPa] | 30 | ||
Type of pressure | relative pressure |
Electrical data
Operating voltage [V] | 18...36 DC; (to SELV/PELV) |
---|---|
Current consumption [mA] | < 50 |
Min. insulation resistance [MΩ] | 100; (500 V DC) |
Protection class | III |
Reverse polarity protection | yes |
Overvoltage protection | yes; (< 40 V) |
Power-on delay time [s] | 0.3 |
Integrated watchdog | yes |
Inputs / outputs
Number of inputs and outputs | Number of digital outputs: 2 |
---|
Outputs
Total number of outputs | 2 |
---|---|
Output signal | switching signal; IO-Link; (configurable) |
Electrical design | PNP/NPN |
Number of digital outputs | 2 |
Output function | normally open / normally closed; (parameterisable) |
Max. voltage drop switching output DC [V] | 2 |
Permanent current rating of switching output DC [mA] | 250 |
Switching frequency DC [Hz] | < 170 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Measuring/setting range
Measuring range |
|
||||||
---|---|---|---|---|---|---|---|
Measuring range [MPa] | 0...10 | ||||||
Set point SP |
|
||||||
Set point SP [MPa] | 0.1...10 | ||||||
Reset point rP |
|
||||||
Reset point rP [MPa] | 0.05...9.95 | ||||||
In steps of |
|
||||||
In steps of [MPa] | 0.05 | ||||||
Factory setting |
|
Accuracy / deviations
Switch point accuracy [% of the span] | < ± 0,5 |
---|---|
Repeatability [% of the span] | < ± 0,1; (with temperature fluctuations < 10 K) |
Characteristics deviation [% of the span] | < ± 0,5; (linearity, incl. hysteresis and repeatability , limit value setting to DIN EN IEC 62828-1) |
Hysteresis deviation [% of the span] | < ± 0,25 |
Long-term stability [% of the span] | < ± 0,05; (per 6 months) |
Temperature coefficient zero point [% of the span / 10 K] | 0,2; (-20...80 °C) |
Temperature coefficient span [% of the span / 10 K] | 0,2; (-20...80 °C) |
Response times
Delay time programmable dS, dr [s] | 0; 0,2...50 |
---|
Software / programming
Parameter setting options | hysteresis / window; normally open / normally closed; diagnostic function; switching logic; switch-on/switch-off delay; Damping; Display unit |
---|
Interfaces
Communication interface | IO-Link | ||||
---|---|---|---|---|---|
Transmission type | COM2 (38,4 kBaud) | ||||
IO-Link revision | 1.1 | ||||
SDCI standard | IEC 61131-9 CDV | ||||
Profiles | no profile | ||||
SIO mode | yes | ||||
Required master port type | A | ||||
Process data analogue | 1 | ||||
Process data binary | 2 | ||||
Min. process cycle time [ms] | 2.3 | ||||
Supported DeviceIDs |
|
Operating conditions
Ambient temperature [°C] | -20...80 |
---|---|
Storage temperature [°C] | -40...100 |
Protection | IP 67 |
Tests / approvals
EMC |
|
||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
Shock resistance |
|
||||||||||
Vibration resistance |
|
||||||||||
Pressure Equipment Directive | Sound engineering practice; can be used for group 2 fluids; group 1 fluids on request |
Mechanical data
Weight [g] | 381.5 |
---|---|
Housing | cylindrical |
Dimensions [mm] | Ø 34 / L = 94 |
Materials | stainless steel (304/1.4301); PC; PBT; PEI; FKM |
Materials (wetted parts) | steel (1.4104 / 430F); ceramics; FKM |
Min. pressure cycles | 100 million |
Process connection | flange internal thread:G 1/4; internal thread:M6 |
Restrictor element integrated | no |
Displays / operating elements
Display |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connector: 1 x M12; coding: A; Contacts: gold-plated |