Pressure transmitter
PC3504
PT-010-RBG14-A-ZVG/US/ /W
Pressure transmitter
PC3504
PT-010-RBG14-A-ZVG/US/ /W
- Reliable detection of system pressure in industrial and mobile applications
- High shock and vibration resistance
- Excellent repeatability and low linearity error
- Lifespan of more than 50 million pressure cycles
- Compact and robust stainless steel housing for use where space is restricted
Article no longer available - archive entry
Alternative articles: PT5414 Product comparison: PC3504 / PT5414 When selecting an alternative article and accessories please note that technical data may differ!
Product characteristics
Number of inputs and outputs | Number of analogue outputs: 1 |
---|---|
Measuring range [bar] | 0...16 |
Process connection | threaded connection G 1/4 external thread |
Application
Application | for industrial applications |
---|---|
Media | liquids and gases |
Medium temperature [°C] | -25...90 |
Min. bursting pressure [bar] | 300 |
Pressure rating [bar] | 25 |
Type of pressure | relative pressure |
Electrical data
Operating voltage [V] | 8.5...36 DC |
---|---|
Min. insulation resistance [MΩ] | 100; (500 V DC) |
Protection class | III |
Reverse polarity protection | yes |
Inputs / outputs
Number of inputs and outputs | Number of analogue outputs: 1 |
---|
Outputs
Total number of outputs | 1 |
---|---|
Output signal | analogue signal |
Number of analogue outputs | 1 |
Analogue current output [mA] | 4...20 |
Max. load [Ω] | 775; (Ub = 24 V; (Ub - 8,5 V) / 20 mA) |
Measuring/setting range
Measuring range [bar] | 0...16 |
---|
Accuracy / deviations
Repeatability [% of the span] | < ± 0,1; (with temperature fluctuations < 10 K) |
---|---|
Characteristics deviation [% of the span] | < ± 1,0; (incl. drift when overtightened, zero point and span error) |
Linearity deviation [% of the span] | < ± 0,25 (BFSL) / < ± 0,5 (LS) |
Hysteresis deviation [% of the span] | < ± 0,2 |
Long-term stability [% of the span] | < ± 0,1; (per 6 months) |
Temperature coefficient zero point [% of the span / 10 K] | < ± 0,1; (-25...90 °C) |
Temperature coefficient span [% of the span / 10 K] | < ± 0,1; (-25...90 °C) |
Response times
Step response time analogue output [ms] | 3 |
---|
Operating conditions
Ambient temperature [°C] | -25...90 |
---|---|
Storage temperature [°C] | -40...100 |
Protection | IP 67; IP 69K |
Tests / approvals
EMC |
|
||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
Shock resistance |
|
||||||||||
Vibration resistance |
|
Mechanical data
Weight [g] | 76.4 |
---|---|
Materials | stainless steel (316L/1.4404); PA |
Materials (wetted parts) | stainless steel (316L/1.4404); Sealing: FKM |
Min. pressure cycles | 50 million |
Process connection | threaded connection G 1/4 external thread |
Remarks
Remarks |
|
||
---|---|---|---|
Pack quantity | 1 pcs. |
Electrical connection
Connection | Connector: 1 x M12; coding: A |
---|