- Products
- OW5009
Infrared temperature sensor
OW5009
OWL-7506-BPKG
Infrared temperature sensor
OW5009
OWL-7506-BPKG
Article no longer available - archive entry
Alternative articles: TW7001 + E35065 Product comparison: OW5009 / TW7001 When selecting an alternative article and accessories please note that technical data may differ!
Product characteristics
Housing | cylindrical |
---|
Electrical data
Operating voltage [V] | 10...55 DC |
---|---|
Current consumption [mA] | < 20 |
Protection class | II |
Reverse polarity protection | yes |
Outputs
Electrical design | PNP |
---|---|
Max. voltage drop switching output DC [V] | 2.5 |
Permanent current rating of switching output DC [mA] | 400 |
Switching frequency DC [Hz] | 1000 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Overload protection | yes |
Detection zone
Detection range hysteresis [%] | 1...15 |
---|
Operating conditions
Ambient temperature [°C] | -20...60 |
---|---|
Protection | IP 65 |
Tests / approvals
EMC |
|
---|
Mechanical data
Weight [g] | 1417.8 | |
---|---|---|
Housing | cylindrical | |
Dimensions [mm] | Ø 58 / L = 200 | |
Materials | housing: brass white bronze coated | |
Lens material |
|
Displays / operating elements
Display |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | Connector: 1 x 7/8" |
---|