You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. OW5007

Infrared temperature sensor

OW5007

OWS-3520-BPKG

Infrared temperature sensor

OW5007

OWS-3520-BPKG

Article no longer available - archive entry
Alternative articles: TW7001 + E35065 Product comparison: OW5007 / TW7001 When selecting an alternative article and accessories please note that technical data may differ!
  • ce
Product characteristics
Housing cylindrical
Electrical data
Operating voltage [V] 10...55 DC
Current consumption [mA] < 20
Protection class II
Reverse polarity protection yes
Outputs
Electrical design PNP
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 400
Switching frequency DC [Hz] 1000
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Detection range hysteresis [%] 1...15
Operating conditions
Ambient temperature [°C] -20...60
Protection IP 65
Tests / approvals
EMC
EN 60947-5-2
EN 55011 class B
Mechanical data
Housing cylindrical
Dimensions [mm] Ø 58 / L = 150
Materials housing: brass white bronze coated
Lens material
glass
Displays / operating elements
Display
switching status 1 x LED, yellow
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x 7/8"