You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. OW0004

Infrared temperature sensor

OW0004

OWS-3520-ABOA

Infrared temperature sensor

OW0004

OWS-3520-ABOA

Article no longer available - archive entry
Alternative articles: TW7001 + E35065 Product comparison: OW0004 / TW7001 When selecting an alternative article and accessories please note that technical data may differ!
  • ce
Product characteristics
Housing cylindrical
Electrical data
Operating voltage [V] 20...250 AC/DC
Reverse polarity protection no
Outputs
Max. voltage drop switching output DC [V] 10.5
Max. voltage drop switching output AC [V] 10.5
Minimum load current [mA] 15
Max. leakage current [mA] 7
Permanent current rating of switching output AC [mA] 200; (250 (...50 °C))
Permanent current rating of switching output DC [mA] 50
Short-time current rating of switching output [mA] 1500; (10 ms / 0,5 Hz)
Switching frequency AC [Hz] 20
Switching frequency DC [Hz] 25
Short-circuit proof no
Overload protection no
Detection zone
Detection range hysteresis [%] 1...15
Operating conditions
Ambient temperature [°C] -20...60
Protection IP 65
Tests / approvals
EMC
EN 60947-5-2
EN 55011 class B
Mechanical data
Housing cylindrical
Dimensions [mm] Ø 58 / L = 150
Materials housing: brass white bronze coated
Lens material
glass
Displays / operating elements
Display
switching status 1 x LED, yellow
Remarks
Remarks
Recommendation: Check the safe functioning of the unit after a short circuit.
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x 7/8"