You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. OU5027

Diffuse reflection sensor

OU5027

OUN-HNKG

Diffuse reflection sensor

OU5027

OUN-HNKG

Article no longer available - archive entry
Alternative articles: OU5085 Product comparison: OU5027 / OU5085 When selecting an alternative article and accessories please note that technical data may differ!
Product characteristics
Type of light infrared light
Housing rectangular
Application
Special feature Diffuse reflection sensor for short ranges
Function principle Diffuse reflection sensor
Electrical data
Operating voltage [V] 10...55 DC
Current consumption [mA] 35; ((24 V))
Protection class II
Reverse polarity protection yes
Type of light infrared light
Wave length [nm] 880
Outputs
Electrical design NPN
Output function light-on mode
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 250
Switching frequency DC [Hz] 160
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Range [mm] 20...40; (white paper 200 x 200 mm)
Max. light spot diameter [mm] 20
Light spot dimensions refer to at maximum range
Diffuse reflection sensor for short ranges yes
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
Mechanical data
Housing rectangular
Dimensions [mm] 28 x 16 x 51
Materials PPO modified
Lens material
glass
Displays / operating elements
Display
switching status 1 x LED, yellow
Accessories
Items supplied
Angle bracket: 1, E20211
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 2 m, PVC; 3 x 0.34 mm²
Diagrams and graphs
excess gain graph