You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. OT5032

Through-beam sensor receiver

OT5032

OTE-FPKG/24V/6M

Through-beam sensor receiver

OT5032

OTE-FPKG/24V/6M

Article no longer available - archive entry
Product characteristics
Housing rectangular
Application
Function principle Through-beam sensor
Electrical data
Operating voltage [V] 18...36 DC
Current consumption [mA] 30; ((24 V))
Protection class II
Reverse polarity protection yes
Outputs
Electrical design PNP
Output function light-on/dark-on mode; (parameterisable)
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 100
Switching frequency DC [Hz] 100
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Transmitter / receiver receiver
Range [m] < 10
Range adjustable yes
Operating conditions
Ambient temperature [°C] -10...50
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
EN 55011 class B
Mechanical data
Housing rectangular
Dimensions [mm] 75 x 19 x 30
Materials PBT
Lens material
PMMA
Displays / operating elements
Display
switching status 1 x LED, yellow
operation 1 x LED, green
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 6 m, PVC; 3 x 0.34 mm²