You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. OS5026

Retro-reflective sensor

OS5026

OSR-FNKG/T

Retro-reflective sensor

OS5026

OSR-FNKG/T

Article no longer available - archive entry
Product characteristics
Type of light infrared light
Housing rectangular
Application
Function principle Retro-reflective sensor
Electrical data
Operating voltage [V] 10...55 DC
Current consumption [mA] 30; ((24 V))
Protection class II
Reverse polarity protection yes
Type of light infrared light
Wave length [nm] 950
Outputs
Electrical design NPN
Output function light-on/dark-on mode; (parameterisable)
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 250
Switching frequency DC [Hz] 40
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Time function [s] 0.01...5
Detection zone
Range [m] < 10; (Prismatic reflector Ø 80 E20005)
Range adjustable yes
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 65
Tests / approvals
EMC
EN 60947-5-2
EN 55011 class B
Mechanical data
Housing rectangular
Dimensions [mm] 80 x 28 x 95
Materials PPO modified
Lens material
glass
Displays / operating elements
Display
switching status 1 x LED, yellow
Accessories
Items supplied
Angle bracket
screwdrivers
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection terminals: ...1.5 mm²