- Products
- OP5036
Diffuse reflection sensor
OP5036
OPT-FNKG/TW3M
Diffuse reflection sensor
OP5036
OPT-FNKG/TW3M
Article no longer available - archive entry
Alternative articles: OA5108 Product comparison: OP5036 / OA5108 When selecting an alternative article and accessories please note that technical data may differ!
Product characteristics
Type of light | infrared light |
---|---|
Housing | rectangular |
Application
Function principle | Diffuse reflection sensor |
---|
Electrical data
Operating voltage [V] | 10...55 DC |
---|---|
Current consumption [mA] | 12; ((24 V)) |
Protection class | II |
Reverse polarity protection | yes |
Type of light | infrared light |
Wave length [nm] | 880 |
Outputs
Electrical design | NPN |
---|---|
Output function | light-on/dark-on mode; (parameterisable) |
Max. voltage drop switching output DC [V] | 7.5 |
Permanent current rating of switching output DC [mA] | 250 |
Switching frequency DC [Hz] | 80 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Overload protection | yes |
Detection zone
Range [mm] | < 3000; (white paper 200 x 200 mm) |
---|---|
Range adjustable | yes |
Operating conditions
Ambient temperature [°C] | -25...80 |
---|---|
Protection | IP 65 |
Tests / approvals
EMC |
|
---|
Mechanical data
Housing | rectangular | |
---|---|---|
Dimensions [mm] | 86 x 28 x 142 | |
Materials | PPO modified | |
Lens material |
|
Displays / operating elements
Display |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | terminals: ...1.5 mm² |
---|