You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. OP5034

Diffuse reflection sensor

OP5034

OPT-FNKG

Diffuse reflection sensor

OP5034

OPT-FNKG

Article no longer available - archive entry
Alternative articles: OA5108 Product comparison: OP5034 / OA5108 When selecting an alternative article and accessories please note that technical data may differ!
Product characteristics
Housing rectangular
Application
Function principle Diffuse reflection sensor
Electrical data
Operating voltage [V] 10...55 DC
Current consumption [mA] 12; ((24 V))
Protection class II
Reverse polarity protection yes
Outputs
Electrical design NPN
Output function light-on/dark-on mode; (parameterisable)
Max. voltage drop switching output DC [V] 7.5
Permanent current rating of switching output DC [mA] 250
Switching frequency DC [Hz] 80
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Range [mm] < 1300; (white paper 200 x 200 mm)
Range adjustable yes
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 65
Tests / approvals
EMC
EN 60947-5-2
Mechanical data
Housing rectangular
Dimensions [mm] 86 x 28 x 142
Materials PPO modified
Lens material
glass
Displays / operating elements
Display
switching status 1 x LED, yellow
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection terminals: ...1.5 mm²