You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. OP0019

Retro-reflective sensor

OP0019

OPR-FBOW/3L

Retro-reflective sensor

OP0019

OPR-FBOW/3L

Article no longer available - archive entry
Alternative articles: OA0104 or OA0105 Product comparison: OP0019 / OA0104 / OA0105 When selecting an alternative article and accessories please note that technical data may differ!
Product characteristics
Type of light infrared light
Housing rectangular
Application
Function principle Retro-reflective sensor
Electrical data
Frequency AC [Hz] 47...63
Operating voltage [V] 20...250 AC
Current consumption [mA] 14; ((24 V))
Protection class II
Type of light infrared light
Wave length [nm] 880
Outputs
Output function light-on/dark-on mode; (parameterisable)
Max. voltage drop switching output AC [V] 4
Max. leakage current [mA] 6
Permanent current rating of switching output AC [mA] 350
Switching frequency AC [Hz] 15
Short-circuit protection no
Overload protection no
Detection zone
Range [m] 0.15...10; (Prismatic reflector Ø 80 E20005)
Range referred to prismatic reflector [m] 0.15...10; (Prismatic reflector Ø 80 E20005)
Range adjustable yes
Operating conditions
Ambient temperature [°C] -20...80
Protection IP 65
Tests / approvals
EMC
EN 60947-5-2
EN 55011 class B
Mechanical data
Housing rectangular
Dimensions [mm] 86 x 28 x 142
Materials PPO modified
Lens material
glass
Displays / operating elements
Display
switching status 1 x LED, yellow
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection terminals: ...1.5 mm²