- Products
- OP0006
Retro-reflective sensor
OP0006
OPR-FBOW
Retro-reflective sensor
OP0006
OPR-FBOW
Article no longer available - archive entry
Alternative articles: OA0104 or OA0105 Product comparison: OP0006 / OA0104 / OA0105 When selecting an alternative article and accessories please note that technical data may differ!
Product characteristics
Type of light | infrared light |
---|---|
Housing | rectangular |
Application
Function principle | Retro-reflective sensor |
---|
Electrical data
Frequency AC [Hz] | 47...63 |
---|---|
Operating voltage [V] | 35...250 AC |
Current consumption [mA] | < 10 |
Protection class | II |
Type of light | infrared light |
Wave length [nm] | 880 |
Outputs
Output function | light-on/dark-on mode; (parameterisable) |
---|---|
Max. voltage drop switching output AC [V] | 7.5 |
Max. leakage current [mA] | 6 |
Permanent current rating of switching output AC [mA] | 300; (500 (...50 °C)) |
Short-time current rating of switching output [mA] | 2200; (20 ms / 0,5 Hz) |
Switching frequency AC [Hz] | 15 |
Short-circuit protection | no |
Overload protection | no |
Detection zone
Range [m] | 0.15...10; (Prismatic reflector Ø 80 E20005) |
---|---|
Range referred to prismatic reflector [m] | 0.15...10; (Prismatic reflector Ø 80 E20005) |
Range adjustable | yes |
Operating conditions
Ambient temperature [°C] | -20...80 |
---|---|
Protection | IP 65 |
Tests / approvals
EMC |
|
---|
Mechanical data
Housing | rectangular | |
---|---|---|
Dimensions [mm] | 86 x 28 x 142 | |
Materials | PPO modified | |
Lens material |
|
Displays / operating elements
Display |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | terminals: ...1.5 mm² |
---|