You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. OJ5133

Through-beam sensor transmitter

OJ5133

OJS-OOKG/SO

Through-beam sensor transmitter

OJ5133

OJS-OOKG/SO

Article no longer available - archive entry
Product characteristics
Type of light red light
Housing rectangular
Application
Function principle Through-beam sensor
Electrical data
Operating voltage [V] 10...30 DC
Current consumption [mA] < 19
Protection class II
Reverse polarity protection yes
Type of light red light
Wave length [nm] 660
Outputs
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Transmitter / receiver transmitter
Range [m] < 10
Max. light spot diameter [mm] 1000
Light spot dimensions refer to at maximum range
Operating conditions
Ambient temperature [°C] -25...60
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
Mechanical data
Housing rectangular
Dimensions [mm] 35 x 11 x 24
Materials housing: ABS; LED window: SEPS; pushbutton: SEPS
Lens material
glass
Lens alignment side lens
Displays / operating elements
Display
operation 1 x LED, green
Accessories
Items supplied
screws: 2
spring washers: 2
Nuts: 2
Remarks
Remarks
operating voltage "supply class 2" according to cULus
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 2 m, PVC; 4 x 0.14 mm²