You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. OI5016

Diffuse reflection sensor

OI5016

OITGFNKG

Diffuse reflection sensor

OI5016

OITGFNKG

Article no longer available - archive entry
Product characteristics
Housing threaded type
Application
Function principle Diffuse reflection sensor
Electrical data
Operating voltage [V] 10...55 DC
Current consumption [mA] 15; ((24 V))
Protection class II
Reverse polarity protection yes
Outputs
Electrical design NPN
Output function light-on/dark-on mode; (parameterisable)
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 250
Switching frequency DC [Hz] 80
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Range [mm] < 80
Range adjustable yes
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 65
Mechanical data
Housing threaded type
Dimensions [mm] M30 x 1.5
Thread designation M30 x 1.5
Displays / operating elements
Display
switching status 1 x LED, yellow
Accessories
Items supplied
lock nuts: 2
screwdrivers
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection ...2.5 mm²; Cable sheath: Ø 7...13 mm; Cable gland: M20 X 1.5