You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. OI0004

Diffuse reflection sensor

OI0004

OIT-FBOA/TS-700/PLANSHB

Diffuse reflection sensor

OI0004

OIT-FBOA/TS-700/PLANSHB

Article no longer available - archive entry
Alternative articles: OI0002 Product comparison: OI0004 / OI0002 When selecting an alternative article and accessories please note that technical data may differ!
Product characteristics
Type of light infrared light
Housing threaded type
Application
Function principle Diffuse reflection sensor
Electrical data
Frequency AC [Hz] 47...63
Operating voltage [V] 20...250 AC/DC
Protection class I
Type of light infrared light
Wave length [nm] 880
Outputs
Output function light-on mode
Max. voltage drop switching output DC [V] 10.5
Max. voltage drop switching output AC [V] 10.5
Minimum load current [mA] 15
Permanent current rating of switching output AC [mA] 250; (350 (...50 °C))
Permanent current rating of switching output DC [mA] 250; (350 (...50 °C))
Switching frequency AC [Hz] 25
Switching frequency DC [Hz] 35
Short-circuit protection no
Overload protection no
Detection zone
Range [mm] < 150
Range adjustable yes
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 65
Tests / approvals
EMC
EN 60947-5-2
EN 55011 class B
Mechanical data
Housing threaded type
Dimensions [mm] M30 x 1.5
Thread designation M30 x 1.5
Materials PBT; PPO modified
Lens material
PMMA
Displays / operating elements
Display
switching status 1 x LED, yellow
Accessories
Items supplied
lock nuts: 2
screwdrivers
Remarks
Pack quantity 1 pcs.
Electrical connection
Connector: 1 x Ø 28 mm