- Products
- OG5116
Through-beam sensor transmitter
OG5116
OGS-OOKG/V4A/US-100
Through-beam sensor transmitter
OG5116
OGS-OOKG/V4A/US-100
Article no longer available - archive entry
Alternative articles: OGS300 Product comparison: OG5116 / OGS300 When selecting an alternative article and accessories please note that technical data may differ!
Product characteristics
Type of light | infrared light |
---|---|
Housing | threaded type |
Application
Special feature | Gold-plated contacts |
---|---|
Function principle | Through-beam sensor |
Electrical data
Operating voltage [V] | 10...36 DC |
---|---|
Current consumption [mA] | < 17 |
Protection class | II |
Reverse polarity protection | yes |
Type of light | infrared light |
Wave length [nm] | 880 |
Outputs
Short-circuit protection | yes |
---|---|
Type of short-circuit protection | pulsed |
Overload protection | yes |
Detection zone
Transmitter / receiver | transmitter |
---|---|
Range [m] | < 15 |
Range adjustable | no |
Max. light spot diameter [mm] | 2000 |
Light spot dimensions refer to | at maximum range |
Operating conditions
Ambient temperature [°C] | -25...80 |
---|---|
Protection | IP 68; IP 69K |
Tests / approvals
EMC |
|
---|
Mechanical data
Housing | threaded type | |
---|---|---|
Dimensions [mm] | M18 x 1 / L = 60.5 | |
Thread designation | M18 x 1 | |
Materials | stainless steel (316L/1.4404); PBT | |
Lens material |
|
Displays / operating elements
Display |
|
---|
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | Connector: 1 x M12; coding: A; Contacts: gold-plated |
---|