- Products
- OF5038
Retro-reflective sensor
OF5038
OFR-FPKG
Retro-reflective sensor
OF5038
OFR-FPKG
Article no longer available - archive entry
Alternative articles: OF5014 Product comparison: OF5038 / OF5014 When selecting an alternative article and accessories please note that technical data may differ!
Product characteristics
Type of light | infrared light |
---|---|
Housing | threaded type |
Application
Function principle | Retro-reflective sensor |
---|
Electrical data
Operating voltage [V] | 10...36 DC |
---|---|
Current consumption [mA] | < 30 |
Protection class | II |
Reverse polarity protection | yes |
Type of light | infrared light |
Wave length [nm] | 880 |
Outputs
Electrical design | PNP |
---|---|
Output function | light-on/dark-on mode; (parameterisable) |
Max. voltage drop switching output DC [V] | 2.5 |
Permanent current rating of switching output DC [mA] | 200 |
Switching frequency DC [Hz] | 400 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Overload protection | yes |
Detection zone
Range [m] | < 2; (Prismatic reflector Ø 80 E20005) |
---|---|
Range referred to prismatic reflector [m] | 0.05...2; (Prismatic reflector Ø 80 E20005) |
Operating conditions
Ambient temperature [°C] | -25...60 |
---|---|
Protection | IP 67 |
Mechanical data
Housing | threaded type | |
---|---|---|
Dimensions [mm] | M12 x 1 / L = 60 | |
Thread designation | M12 x 1 | |
Materials | housing: brass white bronze coated | |
Lens material |
|
Displays / operating elements
Display |
|
---|
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | Cable: 2 m, PVC; 3 x 0.34 mm² |
---|