You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. OA5201

Diffuse reflection sensor with background suppression

OA5201

OAH-CPKGT

Diffuse reflection sensor with background suppression

OA5201

OAH-CPKGT

Article no longer available - archive entry
Product characteristics
Type of light infrared light
Housing rectangular
Application
Special feature Background suppression
Function principle Diffuse reflection sensor
Electrical data
Operating voltage [V] 10...30 DC
Current consumption [mA] < 50
Reverse polarity protection yes
Type of light infrared light
Wave length [nm] 950
Outputs
Electrical design PNP
Output function complementary
Max. voltage drop switching output DC [V] 1.5
Permanent current rating of switching output DC [mA] 200
Switching frequency DC [Hz] 250
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Time function [s] 0,015...0,3 / 0,5...12
Detection zone
Range [mm] 200...800; (white paper 200 x 200 mm)
Range adjustable yes
Max. light spot diameter [mm] 15
Light spot dimensions refer to at maximum range
Background suppression available yes
Operating conditions
Ambient temperature [°C] -25...55
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
EN 55011 class B
Mechanical data
Housing rectangular
Dimensions [mm] 85 x 36 x 100
Materials Polycarbonat
Lens material
PMMA
Displays / operating elements
Display
switching status 1 x LED, red
Operating elements
on-delay or off-delay selectable via slide switch
Accessories
Items supplied
Angle bracket: 1, E20560
screwdrivers
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection terminals: ...1.5 mm²; Cable gland: M16 X 1.5
Diagrams and graphs
accuracy graph
x: distance sensor/object [mm]
y: min. distance object/background [mm]
1 = object black (6 % remission) , background white (90 % remission)
2 = object grey (18 % remission) , background white (90 % remission)
3 = object white (90 % remission) , background white (90 % remission)
Note : range % = setting in % of the range