- Products
- OA5109
Diffuse reflection sensor
OA5109
OAT-FCKG/T
Diffuse reflection sensor
OA5109
OAT-FCKG/T
Article no longer available - archive entry
Alternative articles: OA5209 Product comparison: OA5109 / OA5209 When selecting an alternative article and accessories please note that technical data may differ!
Product characteristics
Type of light | infrared light |
---|---|
Housing | rectangular |
Application
Special feature | Function check output |
---|---|
Function principle | Diffuse reflection sensor |
Electrical data
Operating voltage [V] | 10...36 DC |
---|---|
Current consumption [mA] | < 50 |
Protection class | II |
Reverse polarity protection | yes |
Type of light | infrared light |
Wave length [nm] | 880 |
Outputs
Electrical design | PNP/NPN |
---|---|
Output function | light-on/dark-on mode; (parameterisable) |
Function check output | yes |
Max. current load for function check output [mA] | 10 |
Permanent current rating of switching output DC [mA] | 250 |
Max. current load in dual output mode [mA] | 100 |
Switching frequency DC [Hz] | 300 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Overload protection | yes |
Time function [s] | 0.5...10 |
Detection zone
Range [mm] | 5...1500; (white paper 200 x 200 mm) |
---|---|
Range adjustable | yes |
Max. light spot diameter [mm] | 370 |
Light spot dimensions refer to | at maximum range |
Operating conditions
Ambient temperature [°C] | -25...60 |
---|---|
Protection | IP 65 |
Tests / approvals
EMC |
|
---|
Mechanical data
Weight [g] | 0.286 | |
---|---|---|
Housing | rectangular | |
Dimensions [mm] | 90 x 30 x 70 | |
Materials | PPO modified | |
Lens material |
|
Displays / operating elements
Display |
|
||||||
---|---|---|---|---|---|---|---|
Operating elements |
|
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | terminals: ...1.5 mm²; Cable sheath: Ø 4.5...10 mm; Cable gland: M16 X 1.5 |
---|
Diagrams and graphs
excess gain graph
|
|
---|