You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. OA5107

Retro-reflective sensor

OA5107

OAP-FCKG/T

Retro-reflective sensor

OA5107

OAP-FCKG/T

Article no longer available - archive entry
Alternative articles: O4P500 Product comparison: OA5107 / O4P500 When selecting an alternative article and accessories please note that technical data may differ!
Product characteristics
Type of light red light
Housing rectangular
Application
Special feature polarisation filter; Function check output
Function principle Retro-reflective sensor
Electrical data
Operating voltage [V] 10...36 DC
Current consumption [mA] < 50
Protection class II
Reverse polarity protection yes
Type of light red light
Wave length [nm] 660
Outputs
Electrical design PNP/NPN
Output function light-on/dark-on mode; (parameterisable)
Function check output yes
Max. current load for function check output [mA] 10
Permanent current rating of switching output DC [mA] 250
Max. current load in dual output mode [mA] 100
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Time function [s] 0.5...10
Detection zone
Range [m] 0.2...8; (Prismatic reflector Ø 80 E20005)
Range referred to prismatic reflector [m] 0.2...8; (Prismatic reflector Ø 80 E20005)
Range adjustable yes
Max. light spot diameter [mm] 420
Light spot dimensions refer to at maximum range
Polarisation filter available yes
Operating conditions
Ambient temperature [°C] -25...60
Protection IP 65
Tests / approvals
EMC
EN 60947-5-2
Mechanical data
Weight [g] 0.291
Housing rectangular
Dimensions [mm] 90 x 30 x 70
Materials PPO modified
Lens material
PMMA
Displays / operating elements
Display
switching status 1 x LED, yellow
operation 1 x LED, green
function 1 x LED, red
Operating elements
on-delay or off-delay selectable via slide switch
Accessories
Items supplied
Angle bracket: 1, E20514
screwdrivers
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection terminals: ...1.5 mm²; Cable sheath: Ø 4.5...10 mm; Cable gland: M16 X 1.5
Diagrams and graphs
excess gain graph