You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. OA0126

Through-beam sensor transmitter

OA0126

OAS-OOOA

Through-beam sensor transmitter

OA0126

OAS-OOOA

Article no longer available - archive entry
Product characteristics
Type of light infrared light
Housing rectangular
Application
Function principle Through-beam sensor
Electrical data
Frequency AC [Hz] 47...63
Operating voltage [V] 20...250 AC/DC
Max. power consumption [VA] 3.5
Protection class II
Type of light infrared light
Wave length [nm] 880
Outputs
Short-circuit protection no
Overload protection no
Detection zone
Transmitter / receiver transmitter
Range [m] < 25
Range adjustable no
Operating conditions
Ambient temperature [°C] -25...60
Protection IP 65
Tests / approvals
EMC
EN 60947-5-2
Mechanical data
Weight [g] 0.294
Housing rectangular
Dimensions [mm] 90 x 30 x 70
Materials PPO modified
Lens material
PMMA
Displays / operating elements
Display
operation 1 x LED, green
Accessories
Items supplied
Angle bracket
screwdrivers
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection terminals: ...1.5 mm²; Cable sheath: Ø 4.5...10 mm; Cable gland: M16 X 1.5