You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. OA0110

Retro-reflective sensor

OA0110

OAP-FKOA/ST HS-NGRAM5

Retro-reflective sensor

OA0110

OAP-FKOA/ST HS-NGRAM5

Article no longer available - archive entry
Alternative articles: OA0106 Product comparison: OA0110 / OA0106 When selecting an alternative article and accessories please note that technical data may differ!
Product characteristics
Type of light red light
Housing rectangular
Application
Special feature polarisation filter
Function principle Retro-reflective sensor
Electrical data
Frequency AC [Hz] 47...63
Operating voltage [V] 20...250 AC/DC
Max. power consumption [VA] 2
Protection class II
Type of light red light
Wave length [nm] 660
Outputs
Electrical design relay
Output function light-on/dark-on mode; (parameterisable)
Contact rating 250 V AC / 3 A / 360 VA, 125 V DC / 3 A / 30 W
Switching frequency AC [Hz] 10
Switching frequency DC [Hz] 10
Short-circuit protection no
Overload protection no
Detection zone
Range [m] < 8; (Prismatic reflector Ø 80 E20005)
Range adjustable yes
Polarisation filter available yes
Operating conditions
Ambient temperature [°C] -25...60
Protection IP 65
Tests / approvals
EMC
EN 60947-5-2
EN 55011 class B
Mechanical data
Housing rectangular
Dimensions [mm] 90 x 30 x 70
Materials PPO modified
Lens material
PMMA
Displays / operating elements
Display
switching status 1 x LED, yellow
operation 1 x LED, green
function 1 x LED, red
Accessories
Items supplied
Angle bracket
screwdrivers
Remarks
Pack quantity 1 pcs.
Electrical connection
Connector: 1 x