Inductive sensor
NG5014
IGA2005-N/15m
Inductive sensor
NG5014
IGA2005-N/15m
Article no longer available - archive entry
Product characteristics
Electrical design | NAMUR |
---|---|
Output function | normally closed |
Sensing range [mm] | 5 |
Housing | threaded type |
Dimensions [mm] | M18 x 1 / L = 33 |
Electrical data
Connection to switching amplifiers | yes |
---|---|
Switching amplifiers | connection to switching amplifiers NV0100, NV0200 or other approved switching amplifiers with the max. values: U = 16 V / I = 50 mA / P = 180 mW (T5) / P = 123 mW (T6) |
Nominal voltage DC [V] | 8.2; (1kΩ) |
Supply voltage DC [V] | 5...25 |
Current consumption [mA] | < 1; (disabled; conductive: > 2,1) |
Outputs
Electrical design | NAMUR |
---|---|
Output function | normally closed |
Max. cable resistance [Ω] | 50 |
Switching frequency DC [Hz] | 720 |
Detection zone
Sensing range [mm] | 5 |
---|
Operating conditions
Ambient temperature [°C] | -20...70 |
---|---|
Protection | IP 67 |
Tests / approvals
Approval | PTB-Zulassungs-Nr. Ex-00.E.2013; Gerätekennzeichnung: EEx ia IIC T5/T6 |
---|---|
Shock/vibration resistance | 30 g (11 ms) / 10-55 Hz (1 mm) |
MTTF [years] | 4697 |
Safety classification
Max. internal capacitance [nF] | 230 |
---|---|
Max. internal inductance [µH] | 85 |
Mechanical data
Housing | threaded type |
---|---|
Mounting | flush mountable |
Dimensions [mm] | M18 x 1 / L = 33 |
Thread designation | M18 x 1 |
Materials | brass nickel-plated; PBT |
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | Cable: 15 m, PVC; 2 x 0.5 mm² |
---|