- Products
- MF5003
Magnetic sensor
MF5003
MFA3060-ANKG
Magnetic sensor
MF5003
MFA3060-ANKG
Article no longer available - archive entry
Alternative articles: MFS202 Product comparison: MF5003 / MFS202 When selecting an alternative article and accessories please note that technical data may differ!
Product characteristics
Electrical design | NPN |
---|---|
Output function | normally open |
Sensing range [mm] | 60; (referred to magnet M 4.0) |
Housing | threaded type |
Dimensions [mm] | M12 x 1 |
Electrical data
Operating voltage [V] | 10...30 DC |
---|---|
Current consumption [mA] | < 10 |
Reverse polarity protection | yes |
Max. power-on delay time [ms] | 2 |
Outputs
Electrical design | NPN |
---|---|
Output function | normally open |
Max. voltage drop switching output DC [V] | 2 |
Permanent current rating of switching output DC [mA] | 100 |
Switching frequency DC [Hz] | 5000 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Overload protection | yes |
Detection zone
Sensing range [mm] | 60; (referred to magnet M 4.0) |
---|
Accuracy / deviations
Hysteresis [% of Sr] | 1...10 |
---|---|
Repeatability [% of Sr] | 1 |
Operating conditions
Ambient temperature [°C] | -25...75 |
---|---|
Protection | IP 67 |
Tests / approvals
EMC |
|
||
---|---|---|---|
Shock/vibration resistance | 30 g (11 ms) / 10-55 Hz (1 mm) |
Mechanical data
Housing | threaded type |
---|---|
Dimensions [mm] | M12 x 1 |
Thread designation | M12 x 1 |
Materials | brass nickel-plated; plastics |
Displays / operating elements
Display |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | Cable: 2 m, PUR / PVC; 3 x 0.25 mm² |
---|