You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. KN5113

Capacitive sensor

KN5113

KNM18NUKFPKG/PP/US

Capacitive sensor

KN5113

KNM18NUKFPKG/PP/US

Article no longer available - archive entry
Alternative articles: KG5071 Product comparison: KN5113 / KG5071 When selecting an alternative article and accessories please note that technical data may differ!
  • ce
Product characteristics
Electrical design PNP
Output function normally open / normally closed; (selectable)
Housing threaded type
Dimensions [mm] M18 x 1 / L = 84
Application
Special feature Gold-plated contacts
Media powder; liquids; oils; coolants
Electrical data
Operating voltage [V] 10...36 DC
Current consumption [mA] 17; (24 V)
Protection class II
Reverse polarity protection yes
Outputs
Electrical design PNP
Output function normally open / normally closed; (selectable)
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 250
Switching frequency DC [Hz] 5
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
Mechanical data
Housing threaded type
Mounting non-flush mountable
Dimensions [mm] M18 x 1 / L = 84
Thread designation M18 x 1
Materials PP
Displays / operating elements
Display
switching status 1 x LED, yellow
operation 1 x LED, green
function 1 x LED, red
Accessories
Items supplied
lock nuts: 2
Remarks
Pack quantity 1 pcs.
Electrical connection - plug
Connector: 1 x M12; coding: A; Contacts: gold-plated