You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. KN0006

Capacitive sensor

KN0006

KNM30NPKBBOW/LS100

Capacitive sensor

KN0006

KNM30NPKBBOW/LS100

Article no longer available - archive entry
Alternative articles: KI0054 Product comparison: KN0006 / KI0054 When selecting an alternative article and accessories please note that technical data may differ!
  • ce
Product characteristics
Output function normally closed
Sensing range [mm] sensing range programmable
Housing threaded type
Dimensions [mm] M30 x 1.5 / L = 92
Application
Installation detection through non-metallic container walls
Media dry bulk material; liquids
Medium temperature [°C] -25...110
Electrical data
Frequency AC [Hz] 47...63
Operating voltage [V] 30...250 AC
Protection class II
Outputs
Output function normally closed
Max. voltage drop switching output AC [V] 10
Minimum load current [mA] 5
Max. leakage current [mA] 2.5 (250 V AC) / 1.7 (110 V AC)
Permanent current rating of switching output AC [mA] 200; (250 (...40 °C))
Short-time current rating of switching output [mA] 1500; (20 ms / 0,5 Hz)
Switching frequency AC [Hz] 5
Detection zone
Sensing range [mm] sensing range programmable
Sensing range adjustable yes
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 67
Tests / approvals
EMC
IEC 60947-5-2
Mechanical data
Housing threaded type
Mounting non-flush mountable
Dimensions [mm] M30 x 1.5 / L = 92
Thread designation M30 x 1.5
Materials PBT; PP
Displays / operating elements
Display
switching status 2 x LED, yellow
programming 1 x LED, green
error 1 x LED, red
Electrical connection
Required protection miniature fuse to IEC60127-2 sheet 1; ≤ 2 A; fast acting
Accessories
Items supplied
lock nuts: 2
Remarks
Remarks
Recommendation: Check the safe functioning of the unit after a short circuit.
Pack quantity 1 pcs.
Electrical connection - plug
Connection Connector: 1 x 1/2"; coding: C