- Products
- KN0001
Product characteristics
Output function | normally open / normally closed; (selectable) |
---|---|
Sensing range [mm] | sensing range programmable |
Housing | threaded type |
Dimensions [mm] | M30 x 1.5 / L = 105 |
Application
Special feature | Optical setting aid |
---|---|
Installation | detection through non-metallic container walls |
Media | dry bulk material; liquids |
Medium temperature [°C] | -25...100 |
Electrical data
Frequency AC [Hz] | 47...63 |
---|---|
Operating voltage [V] | 30...250 AC |
Protection class | I |
Outputs
Output function | normally open / normally closed; (selectable) |
---|---|
Max. voltage drop switching output AC [V] | 10 |
Minimum load current [mA] | 5 |
Max. leakage current [mA] | 2.5 (250 V) / 1.7 (110 V) |
Permanent current rating of switching output AC [mA] | 150; (200 (...40 °C)) |
Short-time current rating of switching output [mA] | 1000; (20 ms / 0,5 Hz) |
Switching frequency AC [Hz] | 5 |
Detection zone
Sensing range [mm] | sensing range programmable |
---|---|
Sensing range adjustable | yes |
Operating conditions
Ambient temperature [°C] | -25...80 |
---|---|
Protection | IP 67 |
Tests / approvals
EMC |
|
---|
Mechanical data
Housing | threaded type |
---|---|
Mounting | non-flush mountable |
Dimensions [mm] | M30 x 1.5 / L = 105 |
Thread designation | M30 x 1.5 |
Materials | brass Optalloy-plated; PBT; PPS |
Displays / operating elements
Display |
|
||||||
---|---|---|---|---|---|---|---|
Optical setting aid | yes |
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | Cable: 2 m, PVC; 4 x 0.5 mm² |
---|