You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. KI5062

Capacitive sensor

KI5062

KI-3015-BPKG RT

Capacitive sensor

KI5062

KI-3015-BPKG RT

Article no longer available - archive entry
Alternative articles: KI5207 Product comparison: KI5062 / KI5207 When selecting an alternative article and accessories please note that technical data may differ!
Product characteristics
Electrical design PNP
Output function normally open
Sensing range [mm] 15
Housing threaded type
Dimensions [mm] M30 x 1.5 / L = 81
Electrical data
Operating voltage [V] 10...36 DC
Current consumption [mA] 10; (24 V)
Protection class II
Reverse polarity protection yes
Outputs
Electrical design PNP
Output function normally open
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 250
Switching frequency DC [Hz] 40
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Sensing range [mm] 15
Sensing range adjustable yes
Factory setting sensing range [mm] 15
Real sensing range Sr [mm] 15 ± 10 %
Operating distance [mm] 0...12.1
Accuracy / deviations
Correction factor glass: 0.4 / water: 1 / ceramics: 0.2 / PVC: 0.2
Hysteresis [% of Sr] 1...15
Switch point drift [% of Sr] -15...15
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 65
Tests / approvals
EMC
EN 60947-5-2
Mechanical data
Housing threaded type
Mounting non-flush mountable
Dimensions [mm] M30 x 1.5 / L = 81
Thread designation M30 x 1.5
Materials PBT
Displays / operating elements
Display
switching status 1 x LED, red
Accessories
Items supplied
lock nuts: 2
screwdriver: 1
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 2 m, PVC; 3 x 0.5 mm²