Capacitive sensor
KB5015
KB-3020-BPKG/NI/10M
Capacitive sensor
KB5015
KB-3020-BPKG/NI/10M
- High noise immunity
- Easy setting of the sensing range via potentiometer
- Smooth plastic housing to protect against deposits
- For position detection or level monitoring
Article no longer available - archive entry
Product characteristics
Electrical design | PNP |
---|---|
Output function | normally open |
Sensing range [mm] | 3...20 |
Housing | cylindrical |
Dimensions [mm] | Ø 34 / L = 81 |
Electrical data
Operating voltage [V] | 10...36 DC |
---|---|
Current consumption [mA] | 13; (24 V) |
Protection class | II |
Reverse polarity protection | yes |
Outputs
Electrical design | PNP |
---|---|
Output function | normally open |
Max. voltage drop switching output DC [V] | 2.5 |
Permanent current rating of switching output DC [mA] | 250 |
Switching frequency DC [Hz] | 40 |
Short-circuit proof | yes |
Overload protection | yes |
Detection zone
Sensing range [mm] | 3...20 |
---|---|
Sensing range adjustable | yes |
Factory setting sensing range [mm] | 20 |
Real sensing range Sr [mm] | 20 ± 10 % |
Operating distance [mm] | 0...16.2 |
Accuracy / deviations
Correction factor | glass: 0.4 / water: 1 / ceramics: 0.2 / PVC: 0.2 |
---|---|
Hysteresis [% of Sr] | 1...15 |
Switch point drift [% of Sr] | -15...15 |
Operating conditions
Ambient temperature [°C] | -25...70 |
---|---|
Protection | IP 65 |
Increased immunity | yes; (increased immunity to conducted radio frequency interference) |
Tests / approvals
EMC |
|
||
---|---|---|---|
MTTF [years] | 778 |
Mechanical data
Housing | cylindrical |
---|---|
Mounting | non-flush mountable |
Dimensions [mm] | Ø 34 / L = 81 |
Materials | PBT |
Displays / operating elements
Display |
|
---|
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | Cable: 10 m, PVC; 3 x 0.5 mm² |
---|