Capacitive sensor
KB0030
KB-2020-BBOA/NI/6M
Capacitive sensor
KB0030
KB-2020-BBOA/NI/6M
- With combined AC/DC output stage
- Two-wire technology
- Smooth plastic housing to protect against deposits
- Easy setting of the sensing range via potentiometer
- High noise immunity
Article no longer available - archive entry
Product characteristics
Output function | normally closed |
---|---|
Sensing range [mm] | 3...20 |
Housing | cylindrical |
Dimensions [mm] | Ø 34 / L = 81 |
Electrical data
Operating voltage [V] | 20...250 AC/DC |
---|---|
Protection class | II |
Reverse polarity protection | no |
Outputs
Output function | normally closed |
---|---|
Max. voltage drop switching output DC [V] | 8 |
Max. voltage drop switching output AC [V] | 10 |
Minimum load current [mA] | 5 |
Max. leakage current [mA] | 2.5 (250 V AC) / 1.7 (110 V AC) / 1.5 (24 V DC) |
Permanent current rating of switching output AC [mA] | 200; (for UL application: 250 / 100 DC) |
Permanent current rating of switching output DC [mA] | 200; (for UL application: 250 AC / 100 DC) |
Short-time current rating of switching output [mA] | 1500; (20 ms / 0,5 Hz) |
Switching frequency AC [Hz] | 25 |
Switching frequency DC [Hz] | 40 |
Short-circuit proof | no |
Overload protection | no |
Detection zone
Sensing range [mm] | 3...20 |
---|---|
Sensing range adjustable | yes |
Factory setting sensing range [mm] | 20 |
Real sensing range Sr [mm] | 20 ± 10 % |
Operating distance [mm] | 0...16.2 |
Accuracy / deviations
Correction factor | glass: 0.4 / water: 1 / ceramics: 0.2 / PVC: 0.2 |
---|---|
Hysteresis [% of Sr] | 1...15 |
Switch point drift [% of Sr] | -15...15 |
Operating conditions
Ambient temperature [°C] | -25...70 |
---|---|
Protection | IP 65 |
Increased immunity | yes; (increased immunity to conducted radio frequency interference) |
Tests / approvals
EMC |
|
||
---|---|---|---|
MTTF [years] | 488 |
Mechanical data
Housing | cylindrical |
---|---|
Mounting | non-flush mountable |
Dimensions [mm] | Ø 34 / L = 81 |
Materials | PBT |
Displays / operating elements
Display |
|
---|
Electrical connection
Required protection | miniature fuse to IEC60127-2 sheet 1; ≤ 2 A; fast acting |
---|
Accessories
Items supplied |
|
---|
Remarks
Remarks |
|
|
---|---|---|
Pack quantity | 1 pcs. |
Electrical connection
Connection | Cable: 6 m, PVC; 2 x 0.5 mm² |
---|