- Products
- IV5005
Inductive sensor
IV5005
IVE3015UBPKG
Inductive sensor
IV5005
IVE3015UBPKG
Article no longer available - archive entry
Alternative articles: IV5025 Product comparison: IV5005 / IV5025 When selecting an alternative article and accessories please note that technical data may differ!
Product characteristics
Electrical design | PNP |
---|---|
Output function | normally open |
Sensing range [mm] | 15 |
Housing | rectangular |
Dimensions [mm] | 40 x 40 x 118 |
Application
Special feature | Magnetic-field immune |
---|---|
Magnetic-field immune | yes |
Electrical data
Operating voltage [V] | 10...30 DC |
---|---|
Current consumption [mA] | 20; (24 V) |
Protection class | II |
Reverse polarity protection | yes |
Outputs
Electrical design | PNP |
---|---|
Output function | normally open |
Max. voltage drop switching output DC [V] | 3 |
Permanent current rating of switching output DC [mA] | 200 |
Switching frequency DC [Hz] | 10 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Overload protection | yes |
Detection zone
Sensing range [mm] | 15 |
---|---|
Real sensing range Sr [mm] | 15 ± 10 % |
Operating distance [mm] | 0...12.1 |
Accuracy / deviations
Correction factor | steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.3 / copper: 0.2 |
---|---|
Hysteresis [% of Sr] | 1...15 |
Switch point drift [% of Sr] | -10...10 |
Operating conditions
Ambient temperature [°C] | -25...70 |
---|---|
Protection | IP 67 |
Tests / approvals
EMC |
|
---|
Mechanical data
Housing | rectangular |
---|---|
Mounting | flush mountable |
Dimensions [mm] | 40 x 40 x 118 |
Materials | PBT |
Displays / operating elements
Display |
|
---|
Remarks
Remarks |
|
||
---|---|---|---|
Pack quantity | 1 pcs. |
Electrical connection
Connection | terminals: ...2.5 mm² |
---|