You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. IT5028

Inductive sensor

IT5028

ITB31,5-BPKG/V2A

Inductive sensor

IT5028

ITB31,5-BPKG/V2A

Article no longer available - archive entry
Alternative articles: IT5036 Product comparison: IT5028 / IT5036 When selecting an alternative article and accessories please note that technical data may differ!
  • ce
Product characteristics
Electrical design PNP
Output function normally open
Sensing range [mm] 1.5
Housing cylindrical
Dimensions [mm] Ø 6.5
Electrical data
Operating voltage [V] 10...30 DC
Current consumption [mA] < 9.5
Reverse polarity protection yes
Outputs
Electrical design PNP
Output function normally open
Max. voltage drop switching output DC [V] 1.8
Permanent current rating of switching output DC [mA] 100
Switching frequency DC [Hz] 5000
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Sensing range [mm] 1.5
Real sensing range Sr [mm] 1.5 ± 10 %
Operating distance [mm] 0...1.2
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.4 / copper: 0.25
Hysteresis [% of Sr] 1...10
Switch point drift [% of Sr] -10...10
Operating conditions
Ambient temperature [°C] -25...70
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
EN 55011 class B
Mechanical data
Weight [g] 56.6
Housing cylindrical
Mounting flush mountable
Dimensions [mm] Ø 6.5
Materials stainless steel (303/1.4305); PA 12-GF30
Displays / operating elements
Display
switching status 1 x LED, yellow
Accessories
Items supplied
Mounting clamps: 1
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 2 m, PVC; highly flexible; 3 x 0.25 mm²