- Products
- IO9202
Inductive sensor
IO9202
IOC2010-BRKG/2M/PUR/FRONTAL
Inductive sensor
IO9202
IOC2010-BRKG/2M/PUR/FRONTAL
Article no longer available - archive entry
Product characteristics
Electrical design | PNP/NPN |
---|---|
Output function | normally closed |
Sensing range [mm] | 10 |
Housing | rectangular |
Dimensions [mm] | 26 x 26 x 42 |
Electrical data
Operating voltage [V] | 10...55 DC |
---|---|
Protection class | II |
Reverse polarity protection | yes |
Outputs
Electrical design | PNP/NPN |
---|---|
Output function | normally closed |
Max. voltage drop switching output DC [V] | 4.5 |
Minimum load current [mA] | 2 |
Max. leakage current [mA] | 0.6 |
Permanent current rating of switching output DC [mA] | 100 |
Switching frequency DC [Hz] | 250 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Overload protection | yes |
Detection zone
Sensing range [mm] | 10 |
---|---|
Real sensing range Sr [mm] | 10 ± 10 % |
Operating distance [mm] | 0...8.1 |
Accuracy / deviations
Correction factor | steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.3 / copper: 0.2 |
---|---|
Hysteresis [% of Sr] | 1...15 |
Switch point drift [% of Sr] | -10...10 |
Operating conditions
Ambient temperature [°C] | -25...80 |
---|---|
Protection | IP 67 |
Tests / approvals
EMC |
|
---|
Mechanical data
Housing | rectangular |
---|---|
Sensing face | front |
Mounting | flush mountable |
Dimensions [mm] | 26 x 26 x 42 |
Materials | PBT |
Displays / operating elements
Display |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | Cable: 2 m, PUR; 2 x 0.5 mm² |
---|