You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. II5709

Inductive sensor

II5709

IIB2012BAROG/UP/2LED/3M/PH

Inductive sensor

II5709

IIB2012BAROG/UP/2LED/3M/PH

  • Robust metal housing for use in harsh industrial environments
  • Two-wire technology
  • Long sensing range for high uptime
  • With optical mounting and setting aid
  • Clearly visible indication of the switching status
Article no longer available - archive entry
Alternative articles: IIS717 Product comparison: II5709 / IIS717 When selecting an alternative article and accessories please note that technical data may differ!
  • ce
Product characteristics
Electrical design PNP/NPN
Output function normally open
Sensing range [mm] 12
Housing threaded type
Dimensions [mm] M30 x 1.5 / L = 44
Application
Special feature Increased sensing range; Optical setting aid
Electrical data
Operating voltage [V] 10...36 DC
Protection class II
Reverse polarity protection no
Outputs
Electrical design PNP/NPN
Output function normally open
Max. voltage drop switching output DC [V] 5
Minimum load current [mA] 5
Max. leakage current [mA] 1
Permanent current rating of switching output DC [mA] 100
Switching frequency DC [Hz] 100
Short-circuit protection no
Overload protection no
Detection zone
Sensing range [mm] 12
Operating distance [mm] 0...9.7
Increased sensing range yes
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.5 / aluminium: 0.5 / copper: 0.4
Hysteresis [% of Sr] 1...15
Operating conditions
Ambient temperature [°C] -25...70
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
EN 55011 class B
Mechanical data
Weight [g] 256
Housing threaded type
Mounting flush mountable
Dimensions [mm] M30 x 1.5 / L = 44
Thread designation M30 x 1.5
Materials brass white bronze coated; PBT
Displays / operating elements
Display
switching status 1 x LED, red
switching status 1 x LED, green
Optical setting aid yes
Accessories
Items supplied
lock nuts: 2
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 3 m, PUR / PVC; 2 x 0.5 mm²