- Products
- II0289
Inductive sensor
II0289
II-2010-BBOA/Sonderkabel
Inductive sensor
II0289
II-2010-BBOA/Sonderkabel
Article no longer available - archive entry
Alternative articles: II0094 Product comparison: II0289 / II0094 When selecting an alternative article and accessories please note that technical data may differ!
Product characteristics
Output function | normally closed |
---|---|
Sensing range [mm] | 10 |
Housing | threaded type |
Dimensions [mm] | M30 x 1.5 / L = 81 |
Electrical data
Operating voltage [V] | 20...250 AC/DC |
---|---|
Protection class | II |
Reverse polarity protection | no |
Outputs
Output function | normally closed |
---|---|
Max. voltage drop switching output DC [V] | 6 |
Max. voltage drop switching output AC [V] | 6.7 |
Minimum load current [mA] | 5 |
Max. leakage current [mA] | 2.5 (250 V AC) / 1.3 (110 V AC) / 0.8 (24 V DC) |
Permanent current rating of switching output AC [mA] | 250; (350 (...50 °C)) |
Permanent current rating of switching output DC [mA] | 100 |
Short-time current rating of switching output [mA] | 2200; (20 ms / 0,5 Hz) |
Switching frequency AC [Hz] | 25 |
Switching frequency DC [Hz] | 50 |
Short-circuit protection | no |
Overload protection | no |
Detection zone
Sensing range [mm] | 10 |
---|---|
Real sensing range Sr [mm] | 10 ± 10 % |
Operating distance [mm] | 0...8.1 |
Accuracy / deviations
Correction factor | steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.4 / copper: 0.3 |
---|---|
Hysteresis [% of Sr] | 1...15 |
Switch point drift [% of Sr] | -10...10 |
Operating conditions
Ambient temperature [°C] | -25...80 |
---|---|
Protection | IP 67 |
Tests / approvals
EMC |
|
---|
Mechanical data
Housing | threaded type |
---|---|
Mounting | flush mountable |
Dimensions [mm] | M30 x 1.5 / L = 81 |
Thread designation | M30 x 1.5 |
Materials | PBT |
Displays / operating elements
Display |
|
---|
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | Cable: 2 m, PUR; hydrolysis-proof; 2 x 0.5 mm² |
---|