You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. Sensors
  3. Inductive sensors
  4. All inductive sensors
  5. II0282

Inductive sensor

II0282

IIA2010-ABOA/V4A/BS-301-A

Inductive sensor

II0282

IIA2010-ABOA/V4A/BS-301-A

  • With combined AC/DC output stage
  • Two-wire technology
  • Wide operating temperature range
  • Robust stainless steel housing for use in harsh industrial environments
  • With robust M18 connector
  • ccc
  • ce
  • ukca
Product characteristics
Output function normally open
Sensing range [mm] 10
Housing threaded type
Dimensions [mm] M30 x 1.5
Electrical data
Operating voltage [V] 20...250 AC/DC
Protection class II
Reverse polarity protection yes
Outputs
Output function normally open
Max. voltage drop switching output DC [V] 6.5
Max. voltage drop switching output AC [V] 6.5
Minimum load current [mA] 5
Max. leakage current [mA] 2.5 (250 V AC) / 1.3 (110 V AC) / 0.8 (24 V DC)
Permanent current rating of switching output AC [mA] 100; (350 (...50 °C))
Permanent current rating of switching output DC [mA] 100
Short-time current rating of switching output [mA] 2200; (20 ms / 0,5 Hz)
Switching frequency AC [Hz] 25
Switching frequency DC [Hz] 50
Short-circuit proof no
Overload protection yes
Detection zone
Sensing range [mm] 10
Real sensing range Sr [mm] 10 ± 10 %
Operating distance [mm] 0...8.1
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.5 / aluminium: 0.4 / copper: 0.3
Hysteresis [% of Sr] 3...15
Switch point drift [% of Sr] -10...10
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
EN 55011 class B
MTTF [years] 607
Mechanical data
Weight [g] 175
Housing threaded type
Mounting flush mountable
Dimensions [mm] M30 x 1.5
Thread designation M30 x 1.5
Materials stainless steel (316Ti/1.4571); PBT uncoloured
Displays / operating elements
Display
switching status 1 x LED, yellow
Electrical connection
Required protection miniature fuse to IEC60127-2 sheet 1; ≤ 2 A; fast acting
Accessories
Items supplied
lock nuts: 2
Remarks
Remarks
Recommendation: Check the safe functioning of the unit after a short circuit.
Pack quantity 1 pcs.
Electrical connection - plug
Connector: 1 x M18; coding: A