You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. IGT245

Inductive sensor

IGT245

IGB3008-BPKG/M/V4A/10M

Inductive sensor

IGT245

IGB3008-BPKG/M/V4A/10M

  • Wide operating temperature range
  • Temperature shock resistant even in case of frequent temperature fluctuations
  • Robust stainless steel housing for use in the food and beverage industry
  • Resistant to high-pressure cleaning with aggressive cleaning agents
  • High protection rating for the requirements of harsh industrial environments
Article no longer available - archive entry
Alternative articles: IGT238 Product comparison: IGT245 / IGT238 When selecting an alternative article and accessories please note that technical data may differ!
  • ce
  • fda
  • cul
  • ec19352004
Product characteristics
Electrical design PNP
Output function normally open
Sensing range [mm] 8
Housing threaded type
Dimensions [mm] M18 x 1 / L = 62
Application
Application Use in wet areas and in the food and beverage industry
Electrical data
Operating voltage [V] 10...36 DC
Current consumption [mA] < 10
Protection class II
Reverse polarity protection yes
Outputs
Electrical design PNP
Output function normally open
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 100
Switching frequency DC [Hz] 300
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Sensing range [mm] 8
Real sensing range Sr [mm] 8 ± 10 %
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.5 / aluminium: 0.4 / copper: 0.3
Hysteresis [% of Sr] 1...20
Switch point drift [% of Sr] -10...10
Operating conditions
Ambient temperature [°C] 0...100
Protection IP 68; IP 69K
Tests / approvals
EMC
EN 61000-4-2 ESD 4 kV CD / 8 kV AD
EN 61000-4-3 HF radiated 10 V/m
EN 61000-4-4 Burst 2 kV
EN 61000-4-5 Surge 0,5 kV line to line, Ri: 2 Ohm
EN 61000-4-6 HF conducted 10 V
EN 55011 class B
UL approval
Ta 0...40 °C
Enclosure type Type 1
power supply Limited Voltage/Current
File number UL E174191
Mechanical data
Weight [g] 40
Housing threaded type
Mounting non-flush mountable
Dimensions [mm] M18 x 1 / L = 62
Thread designation M18 x 1
Materials threaded sleeve: stainless steel (316L/1.4404); sensing face: PEEK; lock nuts: stainless steel
Displays / operating elements
Display
switching status 4 x 90° LED, yellow
Accessories
Items supplied
lock nuts: 2
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 10 m, PVC, Ø 4.9 mm; 3 x 0.34 mm²