You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. IG6592

Inductive sensor

IG6592

IGA4008BCPKG/US-100-DPA

Inductive sensor

IG6592

IGA4008BCPKG/US-100-DPA

Article no longer available - archive entry
  • ce
Product characteristics
Electrical design PNP
Output function complementary
Sensing range [mm] 8
Housing threaded type
Dimensions [mm] M18 x 1 / L = 89
Electrical data
Operating voltage [V] 10...36 DC
Current consumption [mA] 15; (24 V)
Protection class II
Reverse polarity protection yes
Outputs
Electrical design PNP
Output function complementary
Max. voltage drop switching output DC [V] 2.5
Max. leakage current [mA] 0.5
Permanent current rating of switching output DC [mA] 100
Switching frequency DC [Hz] 500
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Sensing range [mm] 8
Operating distance [mm] 0...6.48
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.3 / copper: 0.2
Hysteresis [% of Sr] 1...15
Operating conditions
Ambient temperature [°C] -40...80
Protection IP 67; IP 69K
Tests / approvals
EMC
EN 61000-4-2 ESD 4 kV CD / 8 kV AD
EN 61000-4-3 HF radiated 10 V/m
EN 61000-4-4 Burst 2 kV
EN 61000-4-5 Surge 0,5 kV line to line, Ri: 2 Ohm
EN 61000-4-6 HF conducted 10 V
EN 55011 emission class B
Mechanical data
Weight [g] 75
Housing threaded type
Mounting flush mountable
Dimensions [mm] M18 x 1 / L = 89
Thread designation M18 x 1
Materials threaded sleeve: brass white bronze coated; sensing face: PBT
Displays / operating elements
Display
switching status 1 x LED, yellow
Accessories
Items supplied
lock nuts: 2
Remarks
Pack quantity 1 pcs.
Electrical connection - plug
Connection Connector: 1 x M12; coding: A