You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. Sensors
  3. Inductive sensors
  4. All inductive sensors
  5. IF6027

Inductive sensor

IF6027

IFB3002-BPKG/V2A/10-55V/6M/BH

Inductive sensor

IF6027

IFB3002-BPKG/V2A/10-55V/6M/BH

  • Particularly short housing for use where space is restricted
  • Robust stainless steel housing for use in harsh industrial environments
  • With long PVC cable
  • Wide operating temperature range
  • Very high switching frequency
  • ce
  • ukca
Product characteristics
Electrical design PNP
Output function normally open
Sensing range [mm] 2
Housing threaded type
Dimensions [mm] M12 x 1
Application
Special feature Halogen-free
Electrical data
Operating voltage [V] 10...55 DC
Current consumption [mA] < 15
Protection class III
Reverse polarity protection yes
Outputs
Electrical design PNP
Output function normally open
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 125; (150 (...50 °C))
Short-time current rating of switching output [mA] 150
Switching frequency DC [Hz] 1000
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Sensing range [mm] 2
Real sensing range Sr [mm] 2 ± 10 %
Operating distance [mm] 0...1.6
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.5 / aluminium: 0.4 / copper: 0.3
Hysteresis [% of Sr] 3...15
Switch point drift [% of Sr] -10...10
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
MTTF [years] 2383
Mechanical data
Weight [g] 231
Housing threaded type
Mounting flush mountable
Dimensions [mm] M12 x 1
Thread designation M12 x 1
Materials housing: stainless steel (303/1.4305); sensing face: PBT; end cap: TPE
Displays / operating elements
Display
switching status 1 x LED, yellow
Accessories
Items supplied
lock nuts: 2
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 6 m, PUR, Halogen-free; 3 x 0.34 mm²