Inductive sensor
IF5918
IFB2004BAROG/UP/1m
Inductive sensor
IF5918
IFB2004BAROG/UP/1m
- Particularly short housing
- For use where space is restricted
- Two-wire technology
- With optical mounting and setting aid
- Robust metal housing for use in harsh industrial environments
Article no longer available - archive entry
Product characteristics
Electrical design | PNP/NPN |
---|---|
Output function | normally open |
Sensing range [mm] | 4 |
Housing | threaded type |
Dimensions [mm] | M12 x 1 / L = 40 |
Application
Special feature | Increased sensing range; Optical setting aid |
---|
Electrical data
Operating voltage [V] | 10...36 DC |
---|---|
Protection class | II |
Reverse polarity protection | no |
Outputs
Electrical design | PNP/NPN |
---|---|
Output function | normally open |
Max. voltage drop switching output DC [V] | 5 |
Minimum load current [mA] | 5 |
Max. leakage current [mA] | 1 |
Permanent current rating of switching output DC [mA] | 100 |
Switching frequency DC [Hz] | 110 |
Short-circuit protection | no |
Overload protection | no |
Detection zone
Sensing range [mm] | 4 |
---|---|
Real sensing range Sr [mm] | 4 ± 10 % |
Operating distance [mm] | 0...3.25 |
Increased sensing range | yes |
Accuracy / deviations
Correction factor | steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.4 / copper: 0.3 |
---|---|
Hysteresis [% of Sr] | 3...15 |
Switch point drift [% of Sr] | -10...10 |
Operating conditions
Ambient temperature [°C] | -25...70 |
---|---|
Protection | IP 67 |
Tests / approvals
EMC |
|
||||
---|---|---|---|---|---|
MTTF [years] | 1671 |
Mechanical data
Housing | threaded type |
---|---|
Mounting | flush mountable |
Dimensions [mm] | M12 x 1 / L = 40 |
Thread designation | M12 x 1 |
Materials | brass white bronze coated; PBT |
Displays / operating elements
Display |
|
||||
---|---|---|---|---|---|
Optical setting aid | yes |
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | Cable: 1 m, PVC; 2 x 0.34 mm² |
---|