You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. IF5163

Inductive sensor

IF5163

IFK3002-ANOG/O.LED

Inductive sensor

IF5163

IFK3002-ANOG/O.LED

Article no longer available - archive entry
Alternative articles: IF5505 Product comparison: IF5163 / IF5505 When selecting an alternative article and accessories please note that technical data may differ!
  • ce
Product characteristics
Electrical design NPN
Output function normally open
Sensing range [mm] 2
Housing threaded type
Dimensions [mm] M12 x 1
Electrical data
Operating voltage [V] 10...30 DC
Current consumption [mA] 15; (24 V)
Protection class II
Reverse polarity protection no
Outputs
Electrical design NPN
Output function normally open
Max. voltage drop switching output DC [V] 1.5
Permanent current rating of switching output DC [mA] 200
Switching frequency DC [Hz] 700
Short-circuit protection no
Overload protection no
Detection zone
Sensing range [mm] 2
Real sensing range Sr [mm] 2 ± 10 %
Operating distance [mm] 0...1.62
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.3 / copper: 0.2
Hysteresis [% of Sr] 1...15
Switch point drift [% of Sr] -10...10
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
EN 55011 class B
Mechanical data
Housing threaded type
Mounting flush mountable
Dimensions [mm] M12 x 1
Thread designation M12 x 1
Materials brass nickel-plated; PBT
Accessories
Items supplied
lock nuts: 2
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 2 m, PVC; 3 x 0.34 mm²