You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. IE5254

Inductive sensor

IE5254

IEB3001,5ANOG

Inductive sensor

IE5254

IEB3001,5ANOG

Article no longer available - archive entry
Alternative articles: IE5313 Product comparison: IE5254 / IE5313 When selecting an alternative article and accessories please note that technical data may differ!
Product characteristics
Electrical design NPN
Output function normally open
Sensing range [mm] 1.5
Housing threaded type
Dimensions [mm] M8 x 1
Electrical data
Operating voltage [V] 10...36 DC
Current consumption [mA] 10; (24 V)
Reverse polarity protection no
Outputs
Electrical design NPN
Output function normally open
Max. voltage drop switching output DC [V] 1
Permanent current rating of switching output DC [mA] 200
Switching frequency DC [Hz] 2000
Short-circuit protection no
Overload protection no
Detection zone
Sensing range [mm] 1.5
Real sensing range Sr [mm] 1.5 ± 10 %
Operating distance [mm] 0...1.22
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.4 / copper: 0.3
Hysteresis [% of Sr] 3...15
Switch point drift [% of Sr] -10...10
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 67
Mechanical data
Housing threaded type
Mounting non-flush mountable
Dimensions [mm] M8 x 1
Thread designation M8 x 1
Materials brass nickel-plated; PBT
Displays / operating elements
Display
switching status 1 x LED, yellow
Accessories
Items supplied
lock nuts: 2
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 2 m, PVC; 3 x 0.14 mm²