You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. Sensors
  3. Inductive sensors
  4. All inductive sensors
  5. IE5161

Inductive sensor

IE5161

IE-3001-APOG/10m

Inductive sensor

IE5161

IE-3001-APOG/10m

  • Particularly space-saving design
  • For use where space is restricted
  • Space-saving connection technology
  • Very high switching frequency
  • Clearly visible indication of the switching status
Article no longer available - archive entry
  • ce
Product characteristics
Electrical design PNP
Output function normally closed
Sensing range [mm] 1
Housing threaded type
Dimensions [mm] M8 x 1 / L = 50
Electrical data
Operating voltage [V] 10...36 DC
Current consumption [mA] 15; (24 V)
Protection class III
Reverse polarity protection no
Outputs
Electrical design PNP
Output function normally closed
Max. voltage drop switching output DC [V] 1
Permanent current rating of switching output DC [mA] 200
Switching frequency DC [Hz] 1000
Short-circuit protection no
Overload protection no
Detection zone
Sensing range [mm] 1
Real sensing range Sr [mm] 1 ± 10 %
Operating distance [mm] 0...0.8
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.3 / copper: 0.2
Hysteresis [% of Sr] 1...15
Switch point drift [% of Sr] -10...10
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
EN 55011 class B
MTTF [years] 2737
Mechanical data
Housing threaded type
Mounting flush mountable
Dimensions [mm] M8 x 1 / L = 50
Thread designation M8 x 1
Materials PBT
Displays / operating elements
Display
switching status 1 x LED, yellow
Accessories
Items supplied
lock nuts: 2
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 10 m, PVC; 3 x 0.14 mm²