You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. ID0051

Inductive sensor

ID0051

IDC2050BARKA/SC/LS-100AK

Inductive sensor

ID0051

IDC2050BARKA/SC/LS-100AK

Article no longer available - archive entry
  • ce
  • cul
Product characteristics
Output function normally open
Sensing range [mm] 50
Housing rectangular
Dimensions [mm] 92 x 80 x 40
Application
Special feature anti-spatter
Electrical data
Frequency AC [Hz] 47...63
Operating voltage [V] 20...140 AC / 10...140 DC
Protection class I
Reverse polarity protection yes
Outputs
Output function normally open
Max. voltage drop switching output DC [V] 6
Max. voltage drop switching output AC [V] 6
Minimum load current [mA] 5.5
Max. leakage current [mA] 1.7 (140 V AC/DC)
Permanent current rating of switching output AC [mA] 450
Permanent current rating of switching output DC [mA] 450
Short-time current rating of switching output [mA] 2200; (20 ms / 0,5 Hz)
Switching frequency AC [Hz] 25
Switching frequency DC [Hz] 25
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Sensing range [mm] 50
Operating distance [mm] 0...40.5; (mounted flush with mild steel (ST37))
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.85 / brass: 0.48 / aluminium: 0.46 / copper: 0.38
Hysteresis [% of Sr] 3...20
Switch point drift [% of Sr] -15...15
Operating conditions
Ambient temperature [°C] -25...70
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
Mechanical data
Housing rectangular
Mounting flush mountable
Dimensions [mm] 92 x 80 x 40
Materials housing: diecast zinc; PPO anti-spatter; sensing face: PPO anti-spatter
Displays / operating elements
Display
switching status 1 x LED, red
operation 1 x LED, green
short circuit LED, red/green alternately flashing
Accessories
Items supplied
sealing plug: 1
Remarks
Pack quantity 1 pcs.
Electrical connection - plug
Connector: 1 x 1/2"; coding: C; Locking: brass, white bronze coated