You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. Sensors
  3. Inductive sensors
  4. All inductive sensors
  5. IB5127

Inductive sensor

IB5127

IB-3020-BPKG/20M/PH

Inductive sensor

IB5127

IB-3020-BPKG/20M/PH

  • With PVC cable
  • Smooth plastic housing to protect against deposits
  • PBT housing resistant against pickling solutions
  • For applications in pickling lines
  • Clearly visible indication of the switching status
Article no longer available - archive entry
Product characteristics
Electrical design PNP
Output function normally open
Sensing range [mm] 20
Housing cylindrical
Dimensions [mm] Ø 34 / L = 82
Electrical data
Operating voltage [V] 10...36 DC
Current consumption [mA] 15; (24 V)
Protection class II
Reverse polarity protection yes
Outputs
Electrical design PNP
Output function normally open
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 250
Switching frequency DC [Hz] 60
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Sensing range [mm] 20
Real sensing range Sr [mm] 20 ± 10 %
Operating distance [mm] 0...16.2
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.3 / copper: 0.2
Hysteresis [% of Sr] 1...15
Switch point drift [% of Sr] -10...10
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
MTTF [years] 1853
Mechanical data
Housing cylindrical
Mounting non-flush mountable
Dimensions [mm] Ø 34 / L = 82
Materials PBT
Displays / operating elements
Display
switching status 1 x LED, yellow
Accessories
Items supplied
Mounting clamps: 1
socket head screws: 2
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 2 m, PUR / PVC; 3 x 0.5 mm²