You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. E89124

Digital display

E89124

DISPLAY/DA340

Digital display

E89124

DISPLAY/DA340

Article no longer available - archive entry
  • ce
Application
Application displaying and monitoring analogue signals; e.g. pressure sensors, temperature sensors or flow sensors
Electrical data
Frequency AC [Hz] 47...63
Operating voltage [V] 230 / 115 AC / 24 DC
Current consumption [mA] 200
Operating conditions
Ambient temperature [°C] 0...45
Protection IP 44; (on the front)
Mechanical data
Type of mounting panel cutout: 91 x 43 mm
Displays / operating elements
Display
7-segment LED display, red 6-digit 15 mm
4 x LED, red